描述: |
19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector |
材质: |
- Aluminum housing
- Gold-plated heads on spring pins
- Gold-plated contact pins
- Nitrile seal.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
None currently available. See your Account Representative for more information.
|
9120-SF19-T |
SF19-pin, 3 Amp/125VAC electrical module with M16 connector - Tool side
|
9120-SF19-M |
SF19-pin, 3 Amp/125VAC electrical module with M16 connector - Master side
|
|
PD | Adds potting for improved moisture protection. (Add PD at the end of the module number before -M or -T. No dashes between PD and module number.) |
V | Adds Viton as an option. Operational Temperature Range rated to 221°F (105°C). (Add V at the end of the module number, before –M or –T for Master or Tool. No dashes between V and module number.) |
|